IESNA:LM-63-2002
[TEST]P950611
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22522
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4521.1 4523.5 4513.9 4493.7 4375.7 4253 4232.8 4330.5 4556.8 4858.2
5222.8 5642.1 6084.1 6406.9 6654.7 6900.2 7124.1 7258.7 7305.2 7255.2
7002.6 6548.7 5968.5 5048.8 3707.4 2158.7 1676.2 1533.2 1362.9 1110.3
853 662.4 496.8 310.9 177.5 71.5 0
4521.1 4502 4492.5 4479.4 4365 4239.9 4222.1 4310.2 4528.2 4839.2
5194.2 5599.2 6041.2 6374.8 6613 6863.2 7084.8 7227.8 7294.5 7234.9
6963.3 6518.9 5929.2 4970.2 3590.7 2090.8 1657.1 1518.9 1346.2 1091.3
842.3 654 473 299 172.7 69.1 0
4521.1 4515.1 4510.4 4497.3 4406.7 4286.4 4248.3 4320.9 4511.5 4803.4
5148.9 5537.3 5975.7 6361.7 6628.5 6876.3 7137.2 7314.7 7425.5 7416
7232.5 6825.1 6266.4 5396.7 4113.6 2432.7 1686.9 1532 1389.1 1191.3
961.4 714.8 528.9 345.5 188.2 85.8 0
4521.1 4510.4 4504.4 4515.1 4453.2 4349.5 4303.1 4340 4473.4 4706.9
5017.9 5364.5 5766 6199.7 6546.3 6821.5 7086 7315.9 7452.9 7517.3
7445.8 7195.6 6750 5968.5 4791.5 3065.3 1735.8 1440.3 1310.5 1155.6
991.2 823.2 637.4 425.3 243 108.4 0
4521.1 4516.3 4519.9 4543.7 4531.8 4477 4409.1 4401.9 4462.7 4602.1
4816.5 5092.9 5424.1 5805.3 6221.1 6605.9 6904.9 7164.6 7394.6 7563.7
7611.4 7506.5 7245.6 6820.3 5988.8 4513.9 2512.5 1274.7 1003.1 844.6
688.6 555.2 432.5 305 165.6 60.8 0
4521.1 4523.5 4536.6 4568.7 4599.7 4599.7 4567.5 4537.8 4542.5 4600.9
4716.5 4897.5 5141.8 5430.1 5752.9 6162.7 6598.7 6966.9 7180.1 7280.2
7345.7 7377.9 7367.2 7354 7226.6 6476 4848.7 2700.7 1228.3 788.7
620.7 481.3 351.4 241.8 139.4 51.2 0
4521.1 4525.8 4550.9 4589 4643.8 4692.6 4726 4752.2 4749.8 4795.1
4871.3 4988.1 5150.1 5335.9 5563.5 5841.1 6156.8 6503.4 6815.6 7074.1
7335 7628.1 7921.1 8226.1 8603.7 8815.8 8161.8 6457 4172 2095.5
1005.5 618.3 419.3 272.8 156.1 54.8 0
4521.1 4529.4 4564 4618.8 4678.3 4737.9 4809.4 4890.4 4988.1 5113.2
5272.8 5456.3 5654 5873.2 6134.1 6453.4 6814.4 7212.3 7645.9 8115.3
8657.4 9249.4 9911.8 10570.6 11309.2 12168.2 13005.7 13217.7 12448.2 10619.5
7893.7 5007.1 2919.9 1613.1 712.4 171.6 0
4521.1 4541.3 4583 4646.2 4708.1 4764.1 4832 4924.9 5033.3 5197.7
5414.6 5663.6 5959 6323.6 6766.7 7315.9 7952.1 8688.3 9481.8 10291.9
11212.7 12087.2 13118.9 14167.2 15425.3 16661.9 18234.4 19918.9 21259.2 21118.6
18584.7 14005.2 8852.7 3547.8 648.1 143 0
4521.1 4540.1 4591.4 4650.9 4712.9 4779.6 4849.9 4944 5057.2 5220.4
5420.5 5661.2 5945.9 6311.6 6765.5 7342.1 8002.1 8800.3 9681.9 10584.9
11533.2 12501.8 13539.4 14671.2 15879.2 17138.4 18568 20121.5 21639.2 21907.3
19379.3 14144.6 8024.8 2089.6 445.6 132.2 0
4521.1 4538.9 4579.5 4659.3 4724.8 4797.5 4857 4944 5063.1 5206.1
5378.8 5575.4 5799.4 6106.7 6510.6 6999 7589.9 8316.6 9144.6 10047.6
10955.4 11885.8 12847.2 13873 14992.8 16093.6 17240.9 18245.1 19008.8 18462
15911.3 10965 4772.4 920.9 277.6 91.7 0
4521.1 4534.2 4589 4658.1 4721.2 4784.4 4843.9 4913 5009.5 5113.2
5235.9 5355 5474.1 5635 5870.8 6183 6558.2 7062.2 7655.5 8327.4
9058.8 9815.3 10558.7 11314 12099.1 12834.1 13571.6 14239.9 14381.7 13135.5
10592.1 7277.8 3105.8 618.3 185.8 51.2 0
4521.1 4534.2 4579.5 4631.9 4684.3 4716.5 4748.6 4776 4801 4830.8
4840.4 4808.2 4747.4 4683.1 4637.8 4635.4 4699.8 4883.2 5181.1 5556.3
6000.7 6490.3 6983.5 7474.4 7950.9 8347.6 8583.5 8715.7 8379.8 7049.1
5169.2 3196.3 1274.7 362.2 133.4 33.4 0
4521.1 4517.5 4528.2 4543.7 4534.2 4471 4373.4 4226.8 4033.8 3778.9
3459.6 3087.9 2718.6 2410 2164.6 1962.1 1806 1706 1654.8 1642.8
1675 1739.3 1801.3 1862 1890.6 1844.2 1701.2 1473.7 1125.8 799.4
581.4 421.7 307.4 215.6 129.9 34.5 0
4521.1 4491.3 4454.4 4381.7 4250.6 4032.6 3740.8 3370.3 2955.7 2579.2
2270.7 2002.6 1754.8 1571.4 1471.3 1424.8 1392.7 1353.3 1311.6 1272.3
1225.9 1162.7 1088.9 1023.3 960.2 897.1 835.1 768.4 689.8 600.4
508.7 419.3 324 222.8 121.5 27.4 0
4521.1 4461.5 4353.1 4169.6 3883.7 3477.5 3031.9 2607.8 2295.7 2030
1803.7 1676.2 1602.3 1538 1471.3 1415.3 1385.5 1374.8 1354.5 1309.3
1243.7 1178.2 1111.5 1047.2 976.9 907.8 837.5 762.4 689.8 610
525.4 431.3 324 209.7 107.2 22.6 0
4521.1 4442.4 4260.2 3961.2 3522.7 2987.8 2535.1 2221.8 1971.6 1815.6
1741.7 1673.8 1602.3 1526.1 1455.8 1412.9 1399.8 1392.7 1376 1322.4
1198.5 1128.2 1065 1004.3 948.3 895.9 831.5 760.1 683.8 598
505.1 405.1 300.2 202.5 108.4 29.8 0
4521.1 4411.5 4157.7 3744.3 3177.3 2619.7 2263.5 2000.2 1857.3 1795.3
1717.9 1642.8 1591.6 1536.8 1461.8 1414.1 1392.7 1364.1 1237.8 1184.2
1166.3 1159.2 1138.9 1106.7 1057.9 993.6 903 818.4 725.5 632.6
537.3 442 343.1 243 143 48.8 0
4521.1 4403.1 4093.4 3579.9 2935.4 2431.5 2113.4 1909.7 1848.9 1778.6
1692.9 1634.5 1597.6 1548.7 1459.4 1398.6 1351 1219.9 1174.6 1155.6
1140.1 1136.5 1122.2 1084.1 1018.6 941.1 857.8 767.2 673.1 588.5
506.3 425.3 347.9 269.2 270.4 204.9 0
4521.1 4371 4002.9 3422.7 2752 2318.3 2022.9 1891.8 1847.7 1767.9
1685.7 1633.3 1602.3 1553.5 1448.7 1356.9 1236.6 1142.5 1112.7 1085.3
1067.4 1056.7 1007.9 953.1 891.1 829.2 756.5 686.2 608.8 530.1
456.3 380 308.6 371.7 333.6 112 0
4521.1 4361.4 3970.7 3366.7 2676.9 2227.8 1963.3 1884.7 1844.2 1766.7
1685.7 1636.9 1614.2 1569 1441.5 1306.9 1149.6 1084.1 1042.4 1009.1
992.4 955.4 893.5 836.3 777.9 712.4 655.2 598 537.3 482.5
455.1 359.8 299 413.4 190.6 47.7 0
4521.1 4376.9 3994.5 3373.8 2693.6 2257.6 1974 1889.4 1856.1 1779.8
1692.9 1646.4 1622.6 1582.1 1458.2 1308.1 1147.2 1081.7 1037.6 1003.1
984 948.3 887.5 833.9 774.4 711.2 648.1 590.9 534.9 468.2
409.8 337.1 299 414.6 164.4 40.5 0
